Navigation
IS1-2 interface selector
Automatic switch for use with multiple sensor types
Identifies probe type and switches output to correct interface
- Four separate channel outputs
- Compatible with SP25M, SP80, SP600, TP7M, TP2*, TP6*, TP20* and TP200*
- Compatible with ACR1 and ACR3 autochange systems, PH10M PLUS / PH10MQ PLUS motorised heads and PICS
* Do not require a programming module
![IS1-2 front and rear panels](/cmmsupport/knowledgebase/media/img/gen/e0f578869d2743339e9f180dac2aed36.jpg)
Probe interface selectors | Ident resistor | Part number |
---|---|---|
IS1-2 probe interface selector (supplied with TP7, SP600 and OTP6 modules fitted and SP25M module supplied loose) | - | A-1327-0100 |
TP7 module | 2k Ω | A-1327-0550 |
SP600 module | 2k7 Ω | A-1327-0620 |
OTP6 module | 3k7 Ω | A-1327-0630 |
SP25 module | 9k375 Ω | A-1327-0650 |
SP80 module | 30k Ω | A-1327-0680 |