Hemispherical styli Refine by Thread M2 M3 M5 Tip material Ceramic Product Unit price Add to cart M2 Ø18 mm ceramic hemisphere, L 11 mmA-5000-3614 $279.00 M3 hemispherical stylus, Ø30 mm, ceramicA-5000-7814 $343.00 M5 hemispherical stylus, Ø16 mm, ceramicA-5003-5275 $225.00 M5 hemispherical stylus, Ø22 mm, ceramicA-5003-5276 $225.00 M5 hemispherical stylus, Ø30 mm, ceramicA-5003-5277 $300.00 M3 Ø18 mm ceramic hemisphere, L 12 mmA-5004-3728 $522.00 M2 Ø30 mm ceramic hemisphere, L 18 mmA-5004-7400 $668.00 Shopping security Recall your cart