Fixturing magnets Refine by Thread M6 M8 1/4-20 Magnet type Magnet V Magnet Pin Magnet 1234Next >> Product Unit price Add to cart Ø12.7 mm × 25.0 mm magnetic pin standoff with M8 threadR-MP-13-8 $83.00 Ø19.1 mm × 25.0 mm magnetic pin standoff with M8 threadR-MP-19-8 $88.00 Ø13.0 mm × 25.0 mm V magnet with M8 threadR-MV-13-8 $77.00 Ø25.0 mm × 25.0 mm V magnet with M8 threadR-MV-25-8 $110.00 Ø32.0 mm × 25.0 mm V magnet with M8 threadR-MV-32-8 $132.00 27.9 mm × 27.9 mm × 24.9 mm magnetic mini square V blockR-NTM-1 $382.00 Ø19.1 mm × 25.0 mm V magnet with M6 threadR-MV-19-6 $101.00 Ø19.1 mm × 25.0 mm V magnet with M8 threadR-MV-19-8 $101.00 25.4 mm × 25.0 mm magnetic pin standoff with M6 threadR-MP-25-6 $94.00 Ø12.7 mm × 25.0 mm magnetic standoff with M4 threadR-M-13-4 $42.00 1234Next >> Shopping security Recall your cart