36.2 mm soft tip tension clamp with 30.0 mm post and M6 thread Product code: R-CTT-40-30-6 tension clampImage of tension clamp[0B] tension clamp Image of tension clamp [0B] Price: $29.25 All prices are ex sales tax Stocked itemNormally dispatched within 2 working days Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request This tension clamp has a rubber-coated tip to hold workpieces without scratching or marking the workpiece surfaces. It is recommended for use on CMMs, the Equator™ gauging system, and vision and multi-sensor machines. Technical tableClamp length (mm)36.2Clamp width (mm)7.6Fixture typeSoft tip tensionHeight (mm)30.0MaterialAluminiumMeasurement systemMetricThreadM6Tip width3.9 Technical documentation N-R-CTT-40-30-6-A N-R-CTT-40-30-6-A Web shop technical drawing [0B] Related products $66.75 M8 tension clamp bracket for use with Ø25.6 mm standoffs $26.25 36.2 mm soft tip tension clamp with 25.0 mm post and M4 thread $29.25 36.2 mm soft tip tension clamp with 30.0 mm post and M8 thread $30.50 36.2 mm soft tip tension clamp with 68.1 mm post and M6 thread $33.00 36.2 mm soft tip tension clamp with 68.1 mm post and M8 thread Shopping security Recall your cart