Ø12.7 mm × 100. mm steel standoff with M8 thread

Product code: R-S-13100-8

Price: $16.75

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This steel standoff is ideal to elevate and locate workpieces. It is manufactured from heat treated steel with a black nitride coating that gives excellent corrosion resistance and improved durability.  It is recommended for use on CMMs and the Equator™ gauging system.

Technical table

Diameter (mm)12.7
Height (mm)98
MaterialSteel
Measurement systemMetric
ThreadM8

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart