Large 45º adjustable slide mirror for use with M4, M6 and 1/4-20 components

Product code: R-ASM-50-2

Price: $194.00

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

This adjustable slide mirror aids viewing and inspection of workpieces, without re-fixturing. It is recommended for use on vision and multi-sensor machines. This component is made from anodised aluminium.

This is a universal component suitable for thread sizes M4 and M6.

Note: Included: socket head cap screws and washers.

Technical table

Height (mm)45.0
Height (in)1.77
Length (mm)95.0
Measurement systemMetric
Slot (mm)31.8
ThreadMultiple
Width (mm)50.4

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart