M5 aluminium extension, L 100 mm, Dia 20 mm Product code: A-5555-0127 M5 aluminium extension, L50 mm, Dia 20 mmExtensions are designed to be used when measuring very deep features or bores or when probing points with limited access.[0B] M5 aluminium extension, L50 mm, Dia 20 mm Extensions are designed to be used when measuring very deep features or bores or when probing points with limited access. [0B] Stylus extension Alternative image for styli extensions. [0B] Quantity Price 1+ $73.00 5+ $69.35 10+ $65.70 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Aluminium is very light, but should only be used in a stable temperature controlled environment, due to it's thermal growth.Equivalent to Zeiss part number: 600341-8422-000 Technical tableOverall length (mm)100Stem diameter (mm)20Stem materialAluminiumThreadM5To mountM5 Technical documentation N-5555-0127 N-5555-0127 Web shop drawing [0B] Shopping security Recall your cart