SCR200 and SCR200-R
Change racks for TP200 stylus modules.
The SCR200 racks provide automatic, high speed changing between up to six TP200 stylus modules and are powered by the separate probe interface PI 200-3, providing features to facilitate safe stylus changing.
The SCR200 rack is available in low force and standard force kits, where each kit comprises one SCR200 rack plus three stylus modules of the same force.
There are two options available to optimise installation for a variety of applications; the SCR200 leg-mounted rack and the new SCR200-R rail-mounted version.
![SCR200](/media/img/gen/42b735fc24ae4acbaac42144493f0de4.jpg)
![SCR200-R](/media/img/gen/6eaa2c020432479ebbec19d8606c31de.jpg)
SCR200 specification
Height | 190 mm (7.84 in) |
Width | 245 mm (9.65 in) |
Extended warranty
For peace of mind a 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.