RLU - compact laser unit with fibre optic delivery
Renishaw laser units combine the ultimate performance from displacement interferometers with the ease of installation associated with traditional tape and glass scale encoders.
RLE System
The RLE system is a unique, advanced homodyne laser interferometer system specifically designed for position feedback applications. Each RLE system consists of an RLU laser unit and one or two RLD10 detector heads, the model of which is dependent upon the requirements of the specific application.
Available in single or dual axis configurations, the RLU laser unit contains a HeNe (Helium / Neon) laser source, stabilisation electronics, fibre optic launch and axis position feedback electronics.
We consistently exceed the specifications of customers with Renishaw's encoders. We try to offer a best-in-class experience to our customers and attribute part of our continuing success to the technology advancements that companies like Renishaw offer.
Aerotech (USA)
RLU10 laser unit
RLU10 offers a laser frequency stability of ±50 ppb over any one hour time period, which offers performance levels suitable for the majority of 'in air' applications.
Features and benefits
Combining the RLU10 with Renishaw detector heads (RLDs) suitable for the required application offers the following features and benefits:
- Simple system architecture - utilising Renishaw's unique fibre optic delivery system
- Rapid alignment - RLD detector heads allow for laser beams to be mounted directly to the measurement axis
- Compact and easy to set up - with minimal system footprint and installation time
RLU10 overview
Fibre lengths | 3 m or 6 m* |
Number of axes | Single or dual* |
Laser source | Class 2 HeNe |
Outputs | Analogue / digital quadrature |
Velocities | Up to 2 m/s** |
* Configured from the factory
** Version / resolution dependent
RLU10 performance
Laser frequency stability (1 minute) | ‹±10 ppb |
Laser frequency stability (1 hour) | ‹±50 ppb |
Laser frequency stability (8 hours) | ‹±50 ppb |
Vacuum wavelength stability (over 3 years) | ±0.1 ppm |
XY stage application
Looking for a suitable laser encoder for an XY stage application within an 'in air' environment? The RLE10-DX-XG is a popular choice for this type of application, utilising our RLU10 laser unit combined with two RLD10-A3-P9 (plane mirror interferometer 90°) heads.
RLU20 laser unit
RLU20 offers a laser frequency stability of ±2 ppb over any one hour time period, which provides ultimate measurement performance for the majority of vacuum applications.
Features and benefits
Combining the RLU20 with Renishaw detector heads (RLDs) suitable for the required application offers the following features and benefits:
- Simple system architecture - utilising Renishaw's unique fibre optic delivery system
- Rapid alignment - RLD detector heads allow for laser beams to be mounted directly to the measurement axis
- Compact and easy to set up - minimal system footprint and installation time
RLU20 overview
Fibre lengths | 3 m only* |
Number of axes | Single or dual* |
Laser source | Class 2 HeNe |
Outputs | Analogue / digital |
Velocities | Up to 2 m/s** |
* Configured from the factory
** Version / resolution dependent
RLU20 performance
Laser frequency stability (1 minute) | ‹±1 ppb |
Laser frequency stability (1 hour) | ‹±2 ppb |
Laser frequency stability (8 hours) | ‹±20 ppb |
Vacuum wavelength stability (over 3 years) | ±0.1 ppm |
Differential measurement application
Looking for a suitable laser encoder for a differential measurement application within a vacuum environment? The RLE20-DX-XP system is a popular choice for this type of application, utilising our RLU20 laser unit with two RLD10-X3-DI (differential interferometer) heads.
Configuring an RLE system
In order to operate as a displacement interferometer, Renishaw's laser unit needs to be joined with a suitable head for the application. The following options should be considered when defining your RLE system:
- Laser source (RLU10 or RLU20)
- Length of the fibre 3 m or 6 m (RLE10 only)
- Calibration certificate (option at added cost)
- Plane mirror or retroreflector target optics
- RLD detector head type for each axis
- Beam output orientation for each axis (not applicable for the differential interferometer head)
To determine the RLE laser encoder system part number required for your individual application, simply enter the requirements of your application into the part number generator. It will automatically calculate the necessary system part number which can then be used to request a quotation or place an order.
Product information
-
Data sheet: RLU10 laser unit
-
Data sheet: RLU20 laser unit
-
Data sheet: RLE system performance
-
Case study: VAD Instrument chooses Renishaw’s UHV optical encoders for motion platforms
-
Case study: Encoders hold the key to ultra-accurate motion control
-
Case study: RLE20 interferometer enhances performance of Raith’s latest e-beam tool
-
Data sheet: Traceability chart: RCU10, XC-80, RLE and HS20