PH6M
The PH6M is a fixed head with autojoint connector for probes and adaptors.
![PH6M](/media/img/gen/63e59e4218d94060a953b6d8489eeca3.jpg)
The PH6M is compatible with multiwired probes TP7M, OTP6M and SP600M, as well as the complete Renishaw probe range through the use of the PA series of adaptors.
Weight | 160 g |
Number of probe sockets | 1 autojoint |
Probe status indication | 1 LED |
Cable connection | Micro 'D' connector |
Repeatability of position | 1 µm (0.00004 in) autojoint |
Maximum extension bar | 300 mm |
Extended warranty
For peace of mind a 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.