PH5
A fixed probe head that is shank mounted for fitment onto a CMM.
![PH5](/media/img/gen/579f8781f35b4732970dbf0acdd824d0.jpg)
The PH5 is a compact probe head that is capable of carrying up to five TP2 or TP6 touch-trigger probes simultaneously, or one TP200 strain gauge probe.
Weight | 184 g |
Probe mounting | M8 thread |
Number of probe sockets | 5 |
Probe status indication | 2 LEDs |
Cable connection | 5-pin DIN 180° socket |
Extended warranty
For peace of mind a 3-year warranty is available for your new CMM products during the first 3 months from purchase. Contact your vendor.