Miscellaneous fixturing components Refine by Thread M4 M6 M8 1/4-20 Type Cone Pin Corner viewer Vertical base plate Screws and adapters 123Next >> Product Unit price Add to cart Ø25 mm x 19 mm aluminium resting cone with M8 threadR-RCA-8 $26.00 Ø6 mm x 5 mm Polyoxymethylene (POM) resting pin with M4 threadR-RPD-4 $17.00 Ø0.63 in × 0.51 in aluminium resting cone with 1/4-20 threadR-RCA-20 $24.50 Ø0.63 in × 0.51 in steel resting cone with 1/4 -20 threadR-RCS-20 $13.50 Ø0.37 in x 0.37 in Polyoxymethylene (POM) resting pin with 1/4-20 threadR-RPD-20 $17.00 Ø0.75 in x 1.65 in tooling ball with 1/4-20 threadR-STB-50-20 $68.75 0.52 in adaptor with 1/4-20 threadAAS-20 $8.00 Ø0.75 in x 1.0 in insert body with 1/4-20 threadR-SAA-751-20 $20.00 82.5 mm x 82.5 mm corner viewer with M6 threadR-VC-7575-6 $57.75 15 mm wedge stop for use with M6 fixturing componentsR-WS-915-6 $29.75 123Next >> Shopping security Recall your cart