Fixturing adjustables Refine by Thread M4 M6 M8 1/4-20 1234Next >> Product Unit price Add to cart Ø15.9 mm × 26.4 mm rotational micro V with M6 threadR-VMR-1525-6 $147.00 25.4 mm × 50.8mm × 76.2 mm adjustable angle plate with M8 threadR-PCA-135075-15-8 $185.00 Large 45º adjustable slide mirror for use with M4, M6 and 1/4-20 componentsR-ASM-50-2 $194.00 Ø15.9 mm × 26.4 mm rotational micro V with M4 threadR-VMR-1525-4 $142.00 Ø1.00 in adjustable aluminium jack stand with 1/4-20 threadR-AJ-1-20 $57.25 Ø0.63 in adjustable aluminium jack stand with 1/4-20 threadR-AJ-50-20 $43.00 Adjustable pivot joint with 1/4-20 threadR-APJ-20 $79.00 1.38 in long adjustable slide with 1/4-20 threadR-AS-1-20 $26.25 3.0 in long adjustable slide with 1/4-20 threadR-AS-3-20 $28.25 2 in long adjustable acrylic slide with 1/4-20 threadR-ASA-2-20 $35.75 1234Next >> Shopping security Recall your cart