Fixturing towers Refine by Thread M4 M6 M8 1/4-20 123Next >> Product Unit price Add to cart 25 mm × 25 mm × 150 mm tower (4 sides, 1 row) with M8 threadR-T-25150-8 $158.00 20.0 mm × 20.0 mm × 70.0 mm tower block with M6 threadR-TB-2025-6 $79.00 25.0 mm × 25.0 mm × 88.9 mm tower block with M8 threadR-TB-2530-8 $94.50 20 mm × 20 mm × 80 mm tower with M4 threadR-T-2080-4 $131.00 2.00 in × 1.50 in × 12.00 in tower (4 sides, 2 rows) with 1/4-20 threadR-T-1512-20 $294.00 2.00 in × 1.50 in × 18.00 in tower (4 sides, 2 rows) with 1/4-20 threadR-T-1518-20 $347.00 2.00 in × 2.00 in × 24.00 in tower (4 sides, 2 rows) with 1/4-20 threadR-T-224-20 $539.00 2.00 in × 2.00 in × 30.00 in tower (4 sides, 2 rows) with 1/4-20 threadR-T-230-20 $629.00 1.00 in × 1.00 in × 6.00 in tower (4 sides, 1 row) with 1/4-2- threadR-T-16-20 $139.00 25 mm × 25 mm × 150 mm tower (4 sides, 1 row) with M6 threadR-T-25150-6 $158.00 123Next >> Shopping security Recall your cart