Fixturing adjustables Refine by Thread M4 M6 M8 1/4-20 1234Next >> Product Unit price Add to cart Ø25.1 mm × 25.0 mm adjustable V post with M6 threadR-AVP-2525-6 $39.00 45° adjustable slide mirror for use with M4 fixturing componentsR-ASM-4 $99.75 45.0 mm long adjustable slide with M4 threadR-AS-45-4 $31.50 25.4 mm × 50.8 mm × 76.2 mm adjustable angle plate with M4 threadR-PCA-135075-10-4 $179.00 45.0 mm long adjustable acrylic slide with M4 threadR-ASA-45-4 $32.75 Ø9.5 mm adjustable aluminium jack stand with M4 threadR-AJ-9-4 $47.25 Ø25.4 mm × 45.0 mm Polyoxymethylene (POM) adjustable height stand with M6 threadR-AH-2545-6 $57.25 Ø15.9 mm adjustable aluminium jack stand with M6 threadR-AJ-13-6 $44.25 Ø25.4 mm adjustable aluminium jack stand with M6 threadR-AJ-25-6 $58.00 Adjustable pivot joint with M6 threadR-APJ-6 $79.00 1234Next >> Shopping security Recall your cart